TLK601-420MMX630MM-SHFDIA.-113.780IN
10432437
MFG #: Tollok
$0.00
/
- External Diameter (mm): 630 mm
- Internal Diameter (mm): 420 mm
- Shaft Diameter (mm): 350 mm
- Axial Force (kN): 3300 kN
- Height: 24.90
- Length: 5.70
- Net Weight: 408.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 578000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.90
Tollok T601420X630 Medium-High Torque Shrink Disc with an external diameter of 630-millimeters and an internal diameter of 420-millimeters.