TLK601-380MMX585MM-SHFDIA.-12.598IN/320
10432074
MFG #: Tollok
$0.00
/
- External Diameter (mm): 585 mm
- Internal Diameter (mm): 380 mm
- Shaft Diameter (mm): 320 mm
- Axial Force (kN): 2720 kN
- Height: 23.10
- Length: 5.40
- Net Weight: 331.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 435000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.10
Tollok T601380X585 Medium-High Torque Shrink Disc with an external diameter of 585-millimeters and an internal diameter of 380-millimeters.