TLK601-360MMX555MM-SHFDIA.-111.811IN/300
10432034
MFG #: Tollok
$0.00
/
- External Diameter (mm): 555 mm
- Internal Diameter (mm): 360 mm
- Shaft Diameter (mm): 300 mm
- Axial Force (kN): 2400 kN
- Height: 21.90
- Length: 4.90
- Net Weight: 276.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 360000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.90
Tollok T601360X555 Medium-High Torque Shrink Disc with an external diameter of 555-millimeters and an internal diameter of 360-millimeters.