TLK451-80MMX120MM-MCT7471LBFT-B10XM10
10432955
MFG #: Tollok
$0.00
/
- External Diameter (mm): 120 mm
- Internal Diameter (mm): 80 mm
- Axial Force (kN): 253 kN
- Height: 4.80
- Length: 2.80
- Net Weight: 6.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 10130 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.80
Tollok T451080X120 Very-High Torque Locking Device with an external diameter of 120-millimeters and an internal diameter of 80-millimeters.