TLK451-600MMX695MM-MCT907125LBFT-B30XM22
10432483
MFG #: Tollok
$0.00
/
- External Diameter (mm): 695 mm
- Internal Diameter (mm): 600 mm
- Axial Force (kN): 4101 kN
- Height: 27.40
- Length: 7.00
- Net Weight: 238.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 1230000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 27.40
Tollok T451600X695 Very-High Torque Locking Device with an external diameter of 695-millimeters and an internal diameter of 600-millimeters.