TLK451-500MMX595MM-MCT629825LBFT-B25XM22
10432480
MFG #: Tollok
$0.00
/
- External Diameter (mm): 595 mm
- Internal Diameter (mm): 500 mm
- Axial Force (kN): 3417 kN
- Height: 23.50
- Length: 7.00
- Net Weight: 201.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 854000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.50
Tollok T451500X595 Very-High Torque Locking Device with an external diameter of 595-millimeters and an internal diameter of 500-millimeters.