TLK451-440MMX535MM-MCT531738LBFT-B24XM22
10432137
MFG #: Tollok
$0.00
/
- External Diameter (mm): 535 mm
- Internal Diameter (mm): 440 mm
- Axial Force (kN): 3280 kN
- Height: 21.70
- Length: 7.00
- Net Weight: 179.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 721000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.70
Tollok T451440X535 Very-High Torque Locking Device with an external diameter of 535-millimeters and an internal diameter of 440-millimeters.