TLK450-71/2INX9.84IN-MT100975LBT-B16XM16
10433333
MFG #: Tollok
$0.00
/
- External Diameter (in): 9.843 in
- Internal Diameter (in): 7.5 in
- Axial Force (Lbf): 329715 lbs
- Height: 9.90
- Length: 6.40
- Net Weight: 47.00
- Screws Tightening Torque (Lb/ft): 262 lb/ft
- Torque (Lb/ft): 100975 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.90
Tollok T450P070102 Very-High Torque Locking Device with an external diameter of 9.843-inches and an internal diameter of 7.5-inches.