TLK450-15/8INX2.953IN-MCT2481LBFT-B8XM8
10433060
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.953 in
- Internal Diameter (in): 1.625 in
- Axial Force (Lbf): 37394 lbs
- Height: 2.40
- Length: 2.10
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2481 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T450P010508 Very-High Torque Locking Device with an external diameter of 2.953-inches and an internal diameter of 1.625-inches.