TLK450-70MMX110MM-MCT8519LBFT-B10XM10
10432919
MFG #: Tollok
$0.00
/
- External Diameter (mm): 110 mm
- Internal Diameter (mm): 70 mm
- Axial Force (kN): 330 kN
- Height: 4.40
- Length: 3.50
- Net Weight: 7.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 11550 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T450070X110 Very-High Torque Locking Device with an external diameter of 110-millimeters and an internal diameter of 70-millimeters.