TLK450-8INX10.236IN-MT107707LBFT-B16XM16
10432850
MFG #: Tollok
$0.00
/
- External Diameter (in): 10.236 in
- Internal Diameter (in): 8 in
- Axial Force (Lbf): 329715 lbs
- Height: 10.30
- Length: 6.40
- Net Weight: 49.00
- Screws Tightening Torque (Lb/ft): 262 lb/ft
- Torque (Lb/ft): 107707 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.30
Tollok T450P080000 Very-High Torque Locking Device with an external diameter of 10.236-inches and an internal diameter of 8-inches.