TLK450-3INX4.724IN-MCT10910LBFT-B12XM10
10432648
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.724 in
- Internal Diameter (in): 3 in
- Axial Force (Lbf): 89063 lbs
- Height: 4.80
- Length: 3.50
- Net Weight: 8.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 10910 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.80
Tollok T450P030000 Very-High Torque Locking Device with an external diameter of 4.724-inches and an internal diameter of 3-inches.