TLK450-515/16INX7.874IN-MT57517LBFT-B16
10432568
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.874 in
- Internal Diameter (in): 5.9375 in
- Axial Force (Lbf): 237234 lbs
- Height: 7.90
- Length: 5.20
- Net Weight: 24.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 57517 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.90
Tollok T450P051516 Very-High Torque Locking Device with an external diameter of 7.874-inches and an internal diameter of 5.9375-inches.