TLK450-1-3/4INX2.953IN-MCT2672LBFT-B8XM8
10432460
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.953 in
- Internal Diameter (in): 1.75 in
- Axial Force (Lbf): 37394 lbs
- Height: 3.00
- Length: 2.90
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2672 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T450P010304 Very-High Torque Locking Device with an external diameter of 2.953-inches and an internal diameter of 1.75-inches.