TLK450-2INX3.150IN-MCT3054LBFT-B8XM8
10432290
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.15 in
- Internal Diameter (in): 2 in
- Axial Force (Lbf): 37394 lbs
- Height: 3.20
- Length: 2.90
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 3054 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T450P020000 Very-High Torque Locking Device with an external diameter of 3.15-inches and an internal diameter of 2-inches.