TLK450-360MMX455MM-MCT519980LBFT-B22XM22
10432286
MFG #: Tollok
$0.00
/
- External Diameter (mm): 455 mm
- Internal Diameter (mm): 360 mm
- Axial Force (kN): 3918 kN
- Height: 18.00
- Length: 8.90
- Net Weight: 196.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 705000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Tollok T450360X455 Very-High Torque Locking Device with an external diameter of 455-millimeters and an internal diameter of 360-millimeters.