TLK450-31/2INX5.118IN-MT12728LBT-B12XM10
10432192
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.118 in
- Internal Diameter (in): 3.5 in
- Axial Force (Lbf): 89063 lbs
- Height: 5.20
- Length: 3.50
- Net Weight: 8.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 12728 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T450P030102 Very-High Torque Locking Device with an external diameter of 5.118-inches and an internal diameter of 3.5-inches.