TLK450-140MMX190MM-MCT47646LBFT-B14XM14
10432013
MFG #: Tollok
$0.00
/
- External Diameter (mm): 190 mm
- Internal Diameter (mm): 140 mm
- Axial Force (kN): 923 kN
- Height: 7.50
- Length: 5.20
- Net Weight: 22.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 64600 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
Tollok T450140X190 Very-High Torque Locking Device with an external diameter of 190-millimeters and an internal diameter of 140-millimeters.