TLK401-320MMX405MM-MT143087LBFT-B24XM16T
10433224
MFG #: Tollok
$0.00
/
- External Diameter (mm): 405 mm
- Internal Diameter (mm): 320 mm
- Axial Force (kN): 2050 kN
- Height: 16.00
- Length: 6.50
- Net Weight: 104.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 326870 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.00
Tollok T401320X405 Very-High Torque Locking Device with an external diameter of 405-millimeters and an internal diameter of 320-millimeters.