TLK401-340MMX425MM-MT152675LBFT-B24XM16T
10433202
MFG #: Tollok
$0.00
/
- External Diameter (mm): 425 mm
- Internal Diameter (mm): 340 mm
- Axial Force (kN): 2050 kN
- Height: 16.80
- Length: 6.50
- Net Weight: 110.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 348780 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.80
Tollok T401340X425 Very-High Torque Locking Device with an external diameter of 425-millimeters and an internal diameter of 340-millimeters.