TLK401-90MMX130MM-MCT5974LBFT-B10XM10
10432123
MFG #: Tollok
$0.00
/
- External Diameter (mm): 130 mm
- Internal Diameter (mm): 90 mm
- Axial Force (kN): 307 kN
- Height: 5.20
- Length: 2.70
- Net Weight: 6.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 13700 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T401090X130 Very-High Torque Locking Device with an external diameter of 130-millimeters and an internal diameter of 90-millimeters.