TLK400-130MMX180MM-MCT35403LBFT-B12XM14
10432918
MFG #: Tollok
$0.00
/
- External Diameter (mm): 180 mm
- Internal Diameter (mm): 130 mm
- Axial Force (kN): 738 kN
- Height: 7.10
- Length: 5.20
- Net Weight: 22.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 48000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.10
Tollok T400130X180 Very-High Torque Locking Device with an external diameter of 180-millimeters and an internal diameter of 130-millimeters.