TLK400-85MMX125MM-MCT11580LBFT-B12XM10
10432420
MFG #: Tollok
$0.00
/
- External Diameter (mm): 125 mm
- Internal Diameter (mm): 85 mm
- Axial Force (kN): 369 kN
- Height: 5.00
- Length: 3.50
- Net Weight: 8.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 15700 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T400085X125 Very-High Torque Locking Device with an external diameter of 125-millimeters and an internal diameter of 85-millimeters.