TLK134-42MMX80MM-MCT1136LBFT-B7XM8
10432979
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 42 mm
- Axial Force (kN): 74 kN
- Height: 3.50
- Length: 1.70
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 1540 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
Tollok T134042X080 Medium Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 42-millimeters.