TLK134-24MMX65MM-MT325LBFT-B5XM8T22LBFT
10432064
MFG #: Tollok
$0.00
/
- External Diameter (mm): 65 mm
- Internal Diameter (mm): 24 mm
- Axial Force (kN): 53 kN
- Height: 2.90
- Length: 1.50
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 630 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.90
Tollok T134024X065 Medium Torque Locking Device with an external diameter of 65-millimeters and an internal diameter of 24-millimeters.