TLK300-36MMX42MM-TLK ELEM-MCT125LBFT
10433271
MFG #: Tollok
$0.00
/
- External Diameter (mm): 42 mm
- Internal Diameter (mm): 36 mm
- Height: 1.70
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.70
Tollok T300036X042 Medium-Low Torque Locking Device with an external diameter of 42-millimeters and an internal diameter of 36-millimeters.