TLK300-8MMX11MM-SPLIT-TLK ELEM-MCT4LBFT
10433184
MFG #: Tollok
$0.00
/
- External Diameter (mm): 11 mm
- Internal Diameter (mm): 8 mm
- Height: 0.50
- Length: 0.20
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.50
Tollok T300008X011 Medium-Low Torque Locking Device with an external diameter of 11-millimeters and an internal diameter of 8-millimeters.