TLK300-32MMX36MM-TLK ELEM-MCT97LBFT
10433090
MFG #: Tollok
$0.00
/
- External Diameter (mm): 36 mm
- Internal Diameter (mm): 32 mm
- Height: 1.50
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.50
Tollok T300032X036 Medium-Low Torque Locking Device with an external diameter of 36-millimeters and an internal diameter of 32-millimeters.