TLK300-24MMX28MM-TLK ELEM-MCT54LBFT
10432996
MFG #: Tollok
$0.00
/
- External Diameter (mm): 28 mm
- Internal Diameter (mm): 24 mm
- Height: 1.20
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.20
Tollok T300024X028 Medium-Low Torque Locking Device with an external diameter of 28-millimeters and an internal diameter of 24-millimeters.