TLK300-42MMX48MM-TLK ELEM-MCT173LBFT
10432939
MFG #: Tollok
$0.00
/
- External Diameter (mm): 48 mm
- Internal Diameter (mm): 42 mm
- Height: 1.90
- Length: 0.40
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T300042X048 Medium-Low Torque Locking Device with an external diameter of 48-millimeters and an internal diameter of 42-millimeters.