TLK300-63MMX71MM-TLK ELEM-MCT671LBFT
10432907
MFG #: Tollok
$0.00
/
- External Diameter (mm): 71 mm
- Internal Diameter (mm): 63 mm
- Height: 2.80
- Length: 0.50
- Net Weight: 0.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.80
Tollok T300063X071 Medium-Low Torque Locking Device with an external diameter of 71-millimeters and an internal diameter of 63-millimeters.