TLK300-110MMX124MM-TLK ELEM-MCT3798LBFT
10432812
MFG #: Tollok
$0.00
/
- External Diameter (mm): 124 mm
- Internal Diameter (mm): 110 mm
- Height: 4.90
- Length: 0.90
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.90
Tollok T300110X124 Medium-Low Torque Locking Device with an external diameter of 124-millimeters and an internal diameter of 110-millimeters.