TLK300-30MMX35MM-TLK ELEM-MCT67LBFT
10432795
MFG #: Tollok
$0.00
/
- External Diameter (mm): 35 mm
- Internal Diameter (mm): 30 mm
- Height: 1.40
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.40
Tollok T300030X035 Medium-Low Torque Locking Device with an external diameter of 35-millimeters and an internal diameter of 30-millimeters.