TLK300-16MMX20MM-TLK ELEM-MCT20LBFT
10432792
MFG #: Tollok
$0.00
/
- External Diameter (mm): 20 mm
- Internal Diameter (mm): 16 mm
- Height: 0.80
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.80
Tollok T300016X020 Medium-Low Torque Locking Device with an external diameter of 20-millimeters and an internal diameter of 16-millimeters.