TLK300-71MMX80MM-TLK ELEM-MCT1033LBFT
10432725
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 71 mm
- Height: 3.20
- Length: 0.60
- Net Weight: 0.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.20
Tollok T300071X080 Medium-Low Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 71-millimeters.