TLK300-75MMX84MM-TLK ELEM-MCT1069LBFT
10432710
MFG #: Tollok
$0.00
/
- External Diameter (mm): 84 mm
- Internal Diameter (mm): 75 mm
- Height: 3.40
- Length: 0.60
- Net Weight: 0.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T300075X084 Medium-Low Torque Locking Device with an external diameter of 84-millimeters and an internal diameter of 75-millimeters.