TLK300-6MMX9MM-SPLIT-TLK ELEM-MCT1.5LBFT
10432705
MFG #: Tollok
$0.00
/
- External Diameter (mm): 9 mm
- Internal Diameter (mm): 6 mm
- Height: 0.40
- Length: 0.20
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.40
Tollok T300006X009 Medium-Low Torque Locking Device with an external diameter of 9-millimeters and an internal diameter of 6-millimeters.