TLK300-150MMX168MM-TLK ELEM-MCT9515LBFT
10432645
MFG #: Tollok
$0.00
/
- External Diameter (mm): 168 mm
- Internal Diameter (mm): 150 mm
- Height: 6.70
- Length: 1.20
- Net Weight: 2.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.70
Tollok T300150X168 Medium-Low Torque Locking Device with an external diameter of 168-millimeters and an internal diameter of 150-millimeters.