TLK300-48MMX55MM-TLK ELEM-MCT422LBFT
10432612
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 48 mm
- Height: 2.20
- Length: 0.40
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T300048X055 Medium-Low Torque Locking Device with an external diameter of 55-millimeters and an internal diameter of 48-millimeters.