TLK300-28MMX32MM-TLK ELEM-MCT65LBFT
10432607
MFG #: Tollok
$0.00
/
- External Diameter (mm): 32 mm
- Internal Diameter (mm): 28 mm
- Height: 1.30
- Length: 0.30
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.30
Tollok T300028X032 Medium-Low Torque Locking Device with an external diameter of 32-millimeters and an internal diameter of 28-millimeters.