TLK300-290MMX323MM-TLK ELEM-MCT57161LBFT
10432523
MFG #: Tollok
$0.00
/
- External Diameter (mm): 323 mm
- Internal Diameter (mm): 290 mm
- Height: 12.80
- Length: 2.10
- Net Weight: 14.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.80
Tollok T300290X323 Medium-Low Torque Locking Device with an external diameter of 323-millimeters and an internal diameter of 290-millimeters.