TLK300-9MMX12MM-TLK ELEM-MCT6LBFT
10432522
MFG #: Tollok
$0.00
/
- External Diameter (mm): 12 mm
- Internal Diameter (mm): 9 mm
- Height: 0.50
- Length: 0.20
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.50
Tollok T300009X012 Medium-Low Torque Locking Device with an external diameter of 12-millimeters and an internal diameter of 9-millimeters.