TLK300-95MMX106MM-TLK ELEM-MCT2250LBFT
10432520
MFG #: Tollok
$0.00
/
- External Diameter (mm): 106 mm
- Internal Diameter (mm): 95 mm
- Height: 4.20
- Length: 0.70
- Net Weight: 0.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.20
Tollok T300095X106 Medium-Low Torque Locking Device with an external diameter of 106-millimeters and an internal diameter of 95-millimeters.