TLK300-100MMX114MM-TLK ELEM-MCT3098LBFT
10432320
MFG #: Tollok
$0.00
/
- External Diameter (mm): 114 mm
- Internal Diameter (mm): 100 mm
- Height: 4.50
- Length: 0.90
- Net Weight: 0.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
Tollok T300100X114 Medium-Low Torque Locking Device with an external diameter of 114-millimeters and an internal diameter of 100-millimeters.