TLK300-420MMX460MM-TLK ELEM-MT144562LBFT
10432289
MFG #: Tollok
$0.00
/
- External Diameter (mm): 460 mm
- Internal Diameter (mm): 420 mm
- Height: 18.20
- Length: 2.60
- Net Weight: 30.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.20
Tollok T300420X460 Medium-Low Torque Locking Device with an external diameter of 460-millimeters and an internal diameter of 420-millimeters.