TLK300-85MMX96MM-TLK ELEM-MCT1770LBFT
10432246
MFG #: Tollok
$0.00
/
- External Diameter (mm): 96 mm
- Internal Diameter (mm): 85 mm
- Height: 3.80
- Length: 0.70
- Net Weight: 5.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T300085X096 Medium-Low Torque Locking Device with an external diameter of 96-millimeters and an internal diameter of 85-millimeters.