TLK300-7MMX10MM-SPLIT-TLK ELEM-MCT2LBFT
10432238
MFG #: Tollok
$0.00
/
- External Diameter (mm): 10 mm
- Internal Diameter (mm): 7 mm
- Height: 0.40
- Length: 0.20
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 0.40
Tollok T300007X010 Medium-Low Torque Locking Device with an external diameter of 10-millimeters and an internal diameter of 7-millimeters.