TLK300-56MMX64MM-TLK ELEM-MCT583LBFT
10432200
MFG #: Tollok
$0.00
/
- External Diameter (mm): 64 mm
- Internal Diameter (mm): 56 mm
- Height: 2.60
- Length: 0.50
- Net Weight: 0.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.60
Tollok T300056X064 Medium-Low Torque Locking Device with an external diameter of 64-millimeters and an internal diameter of 56-millimeters.