TLK300-480MMX520MM-TLK ELEM-MT188815LBFT
10432021
MFG #: Tollok
$0.00
/
- External Diameter (mm): 520 mm
- Internal Diameter (mm): 480 mm
- Height: 20.50
- Length: 2.60
- Net Weight: 25.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 20.50
Tollok T300480X520 Medium-Low Torque Locking Device with an external diameter of 520-millimeters and an internal diameter of 480-millimeters.