TLK250L-60MMX70MM-MCT1003LBFT-BKM13
10433145
MFG #: Tollok
$0.00
/
- External Diameter (mm): 70 mm
- Internal Diameter (mm): 60 mm
- Axial Force (kN): 45 kN
- Height: 3.40
- Length: 2.10
- Net Weight: 1.00
- Screws Tightening Torque (Nm): 1300 Nm
- Torque (Nm): 1360 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T250L060X070 Medium-Low Torque Locking Device with an external diameter of 70-millimeters and an internal diameter of 60-millimeters.